??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25050.0024 Tapered Shaft Hub
HELP_VARIABLE
Company
Halder
Description
EH 25050. - Tapered Shaft Hubs without lock nut
Bill of material
25050.0024 Tapered Shaft Hub
BESTNR
Ref. No.
25050.0024
AUS
Version
without lock nut
D1
h9
24 mm
D2
H9
42 mm
L1
41 mm
L2
30 mm
SW
46 mm
TA
max.
250 Nm
M
max.
381 Nm
FA
max.
31.8 kN
PW
max.
180 N/mm²
PN
max.
110 N/mm²
G
Weight
326 g
Embedded user actions